Publish your products
Fameline - Wood Tile & Plank Ceiling
Fameline - Wood Tile & Plank Ceiling
Fameline - Wood Tile & Plank Ceiling
Fameline - Wood Tile & Plank Ceiling
Fameline - Wood Tile & Plank Ceiling
Fameline - Wood Tile & Plank Ceiling
Fameline - Wood Tile & Plank Ceiling

    Fameline - Wood Tile & Plank Ceiling

    Wood Tile & Plank Ceilings are wooden ceiling solutions designed for interior decoration, utilizing a T-bar framing system. These wooden panels are square-shaped with side grooves and are available in sizes of 60x60, 60x120, and 60x180 cm with a thickness of 18 mm. The panels are smooth and are installed using a concealed T-bar framing system that showcases a 5 mm gap around the edges. They are manufactured from MDF (Medium Density Fiberboard) that features High Moisture Resistance (HMR) properties, compliant with E1 quality standards. The panels are coated with a high-quality melamine finish, available in solid colors, wood grain patterns, or can be customized with HPL (High Pressure Laminate) to complement the design style of the building.

    Technical specification
    • Unique ref.Fameline-Wood-Tile-Plank-Ceiling
    • Product familyCeiling
    • Product groupWood-Tile-Plank
    • TypeAssembly (multiple objects)
    • Date of publishing2023-08-29
    • Edition number1
    • Height (mm)18
    • Width (mm)600
    • Depth (mm)120
    Related
    • Material mainMDF board
    • Designed inThailand
    • Manufactured inThailand
    • Weight Net (Kg)13.8
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • OmniClass Number23-15 19 23
    • OmniClass TitleCeilings

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit