Publish your products
MAIOR EVO STICK ONE
MAIOR EVO STICK ONE
MAIOR EVO STICK ONE
MAIOR EVO STICK ONE
MAIOR EVO STICK ONE
    Faraone

    MAIOR EVO STICK ONE

    Versatile design

    The new Maior EVO STICK systems offer innovative solutions for balconies, terraces, and staircases with railings entirely made of aluminum featuring customizable vertical bars.

    This new range combines the structural strength of aluminum with a minimalist, contemporary design, perfect for next-generation residential and commercial buildings.

    Specification
    • Performance just like glass

      Maior EVO Stick combines the structural strength of aluminium with a minimalist, contemporary design.

      Tested up to 600J of dynamic impact. 100% Aluminium

      Durability and minimal maintenance. The vertical pickets offer not only a refined aesthetic, but also guarantee privacy, natural ventilation and maximum safety.

      The ideal solution for contemporary construction and renovation projects, compliant with the strictest regulations.

      Simplified installation .The installation system makes fitting quick and hassle-free, resolving the common issues of the previous collection and ensuring perfect adherence and stability from the very first assembly.

      Customise the profile colours for a unique design

      • Standard finishes:
        Matt White RAL 9010 or painted Silver.
      • Finishes on request:
        choice of more than 2,000 RAL colours.
      • Two-tone combinations:
        Posts and vertical pickets can be customised separately to create unique and distinctive colour contrasts.
    Technical specification
    • Unique ref.maior-evo-stick-one
    • Product familyRailing
    • Product groupMaior Evo - Glass and Aluminum railing
    • TypeObject (single object)
    • Date of publishing2026-09-21
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit