Publish your products
FOLD Metal Panel Railing System
FOLD Metal Panel Railing System
FOLD Metal Panel Railing System
FOLD Metal Panel Railing System
FOLD Metal Panel Railing System
FOLD Metal Panel Railing System
FOLD Metal Panel Railing System
FOLD Metal Panel Railing System
FOLD Metal Panel Railing System

    FOLD Metal Panel Railing System

    3.2 out of 5 stars3.2(13 reviews)

    Fold Panel Railing is an ingeniously engineered structural sheet metal fabrication design. This system is available in a range of pre-configured patterns or custom designs of your choice. With material choices of aluminum in finishes of powder coating & anodized and stainless steel in #6 satin and ECM colors – what you can do with the fold panel system on your project is best left to your imagination.

    FOLD Panel Railing systems feature CNC LASER CUT PATTERNS, not to be confused with punched or perforated metal.These patterns are precision cut with clean defined cuts on both sides of the panel vs rounding one side (punch entry) and burred (punch exit) in case of perforated metal.

    Laser cutting also allows you to get creative with your designs, from custom designs and flow patterns to company logos and images.

    Specification
    • Material:
      Stainless Steel or Steel

      Finish:
      #6 Satin, #8 Mirror, ECM or Powder Coat

      Size:
      Formed panels @ 4'-6" max. O.C.

      Mounting Options
      Fascia, Top or Core mount.

      INFILL MATERIAL:  Stainless Steel (304 or 316), Aluminum or Steel

      1. A. Stainless Steel (304 or 316)
        Finish Options:  #6 Satin, ECM or Powder Coat - Super Polyester (AAMA 2604) - $ ¹

      2. B. Aluminum
        Finish Options:  Powder Coat - Super Polyester (AAMA 2604) - $

      Powder Coat - PVDF (AAMA 2605) - $$

      1. C.  Steel

      Finish Options:  Powder Coat

      Size/Spacing for Stainless Steel (304 or 316), Aluminum or Steel

      2" wide with 14GA thickness. 4'-0" max. O.C.

      HANDRAIL MATERIAL:

      1. A.  Stainless Steel Tube
        Finish:  #6 Satin, Powder Coat
        Size/Spacing for SS Tube: Ø1-1/2" or Ø2" for Hand Rail
        Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail

        B. Stainless Steel Tube with LED
        Finish:  #6 Satin
        Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED POD

        C. Wood (Red Oak, Cherry or Maple):  #6 Satin
            Wood (Red Oak, Cherry or Maple) w/ LED:  Unstained
            Size/Spacing:  Ø2" / Ø2" with LED LINEAR
      1. 1. (1) $ to $$$: Indicates finish type comparative cost
      2. 2. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
      3. 3. Other species available upon request.

      Keywords:  Stainless Railings, Stainless Steel Railings, Stainless Steel Rail, Metal Railings, Metal Stainless Railing, Panel Railings, Metal Panel Railings, Panel Railings

    Technical specification
    • Unique ref.fold-metal-panel-railing-system
    • Product familyMetal Panel Systems
    • Product groupMetal Panel Railing System
    • TypeBuilding Materials
    • Date of publishing2021-06-24
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEC012260
    • ETIM NameHandrail system
    • Uniclass 2015 CodeSs_25_15_60_35
    • Uniclass 2015 DescriptionHandrail systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    United States