Publish your products
TARGET Projector white 28W leaf 35° Casambi

TARGET Projector white 28W leaf 35° Casambi

The design of the TARGET track projector achieves the minimum expression of visual volume, giving space to the place and giving prominence to the architecture and the elements to be illuminated. The light source of this luminaire contributes to the growth of indoor plants. This white TARGET track projector has a power of 28W, an angle of 35° and has the Casambi control system.
Specification
  • Reference: 0114LF31W

    Catalogue: Architectural

    EAN: 8421776335769

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Wall

    Serie: 0114

    Body material: Aluminium

    Body finish: Matt White

    IP: 20

    Type: II

    Power max (W): 13W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 700mA CC

    Lumens max: 1426

    Voltage: 220V-240V

    Colour temperature (K): 2700K

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 35°

    Total height: 215

    Depth: 52

    Total diameter: 111

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,65

Technical specification
  • Unique ref.0114LF31W_-_TARGET-Projector-white-28W-leaf-35deg-Casambi
  • Product familyArchitectural
  • Product groupTrack Projectors
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)65
Classification
  • BIMobject CategoryLighting - Surface Mounted