Publish your products
FOST TRACK White Ø70 43W 18° FASHION

FOST TRACK White Ø70 43W 18° FASHION

The FOST TRACK family of track spotlights was created to illuminate very specific points. It has a simplified design, with a driver integrated into the rail adapter itself, easy to install in any space, giving prominence to the architecture. Its multifunctional design, the driver integrated into the rail adapter itself and its multiple accessories and combinations facilitate the customization of the product, giving it a certain architectural relevance, while making it possible to modify the beam or reduce glare. Ideal for commercial spaces, hotels, restaurants, retail and even domestic spaces. This white track projector has a diameter of Ø70, an angle of 18° and a power of 43W. Ideal for fashion lighting.
Specification
  • Reference: 0118FS11-110

    Catalogue: Architectural

    EAN: 8421776382251

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Wall

    Serie: 0117

    Body material: Aluminium

    Body finish: Matt White

    IP: 20

    Type: II

    Power max (W): 43W

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 1050mA CC

    Lumens max: 3447lm

    Voltage: 110V

    Colour temperature (K): 3100K

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 18

    Total height: 165

    Total diameter: 70

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.0118FS11-110_-_FOST-TRACK-White-70-43W-18deg-FASHION
  • Product familyArchitectural
  • Product groupTrack Projectors
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted