Publish your products
BLIT 300 Wall lamp white 33W 4000K CRI90

BLIT 300 Wall lamp white 33W 4000K CRI90

BLIT 300 is a white wall-washer luminaire, with a color temperature of 4000K, a CRI90 and a power of 33W. This wall light has an asymmetrical reflector, if you place it vertically it is perfect as a wallwasher, while if you install it horizontally, it is ideal as a floorwasher.
Specification
  • Reference: 012694091

    Catalogue: Architectural

    EAN: 8421776333604

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Serie: 0125

    Body material: Aluminium+Glass

    Body finish: Matt White

    IP: 20

    Type: I

    Power max (W): 33W

    Power and Lm of the intensities W/Lm: 109,79

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 3623

    Voltage: 220V-240V

    Colour temperature (K): 4000K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: ASYM

    Total height: 150

    Length: 300

    Depth: 40

    Type of dirver regulation: NO TIENE REGULACION

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 1,80

Technical specification
  • Unique ref.012694091_-_BLIT-300-Wall-lamp-white-33W-4000K-CRI90
  • Product familyArchitectural
  • Product groupSURFACE
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Weight Net (Kg)180
Classification
  • BIMobject CategoryLighting - Wall Mounted