Publish your products
BLIT 300 Track projector black 33W 3000K CRI90 Casambi

BLIT 300 Track projector black 33W 3000K CRI90 Casambi

BLIT 300 is a black track projector, with a color temperature of 3000K, a CRI90, a power of 33W and has a Casambi control system. This track spotlight creates a uniform light effect, perfect for illuminating walls.
Specification
  • Reference: 012893092W

    Catalogue: Architectural

    EAN: 8421776333963

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Serie: 0125

    Body material: Aluminium+Glass

    Body finish: Matt Black

    IP: 20

    Type: I

    Power max (W): 33W

    Power and Lm of the intensities W/Lm: 106,58

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 3517

    Voltage: 220V-240V

    Colour temperature (K): 3000K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: ASYM

    Total height: 185

    Length: 300

    Depth: 40

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 1,90

Technical specification
  • Unique ref.012893092W_-_BLIT-300-Track-projector-black-33W-3000K-CRI90-Casambi
  • Product familyArchitectural
  • Product groupSURFACE
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Weight Net (Kg)190
Classification
  • BIMobject CategoryLighting - Surface Mounted