Publish your products
BLIT 300 Track projector white 33W 4000K CRI90 DALI

BLIT 300 Track projector white 33W 4000K CRI90 DALI

BLIT 300 is a white track projector, with a color temperature of 4000K, a CRI90, a power of 33W and has a DALI control system. This track spotlight creates a uniform light effect, perfect for illuminating walls.
Specification
  • Reference: 012894091D

    Catalogue: Architectural

    EAN: 8421776333987

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Serie: 0125

    Body material: Aluminium+Glass

    Body finish: Matt White

    IP: 20

    Type: I

    Power max (W): 33W

    Power and Lm of the intensities W/Lm: 109,79

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 3623

    Voltage: 220V-240V

    Colour temperature (K): 4000K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: ASYM

    Total height: 185

    Length: 300

    Depth: 40

    Type of dirver regulation: DALI 2

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 1,90

Technical specification
  • Unique ref.012894091D_-_BLIT-300-Track-projector-white-33W-4000K-CRI90-DALI
  • Product familyArchitectural
  • Product groupSURFACE
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Weight Net (Kg)190
Classification
  • BIMobject CategoryLighting - Surface Mounted