Publish your products
VIA EVO TRACK 1130 surface white  UGR<16  50°   CASAMBI

VIA EVO TRACK 1130 surface white UGR<16 50° CASAMBI

Collection designed to generally illuminate any project. VIA EVO TRACK allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or build different formats using luminaires or corner accessories. VIA EVO TRACK 50° is a white surface-mounted luminaire with a length of 1130 mm and a color temperature of. Its UGR<16 makes it a perfect alternative for office applications. It also has a Casambi control system.
Specification
  • Reference: 0410T0101W5

    Catalogue: Architectural

    EAN: 8421776340541

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 844642

    Fixing: Wall

    Serie: 0411

    Body material: Aluminium+PC

    Body finish: White

    Light Source Energy Class: C

    Light Source Code: 89603469

    IP: 20

    Type: I

    Power max (W): 54W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 1050mA CC

    Lumens max: 4830lm

    Voltage: 220V-240V

    Adjustable K range: 2700 - 6500K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 50°

    Total height: 68

    Length: 1130

    Depth: 40

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 1,40

Technical specification
  • Unique ref.0410T0101W5_-_VIA-EVO-TRACK-1130-surface-white--UGR-16--50deg---CASAMBI
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)140
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit