Publish your products
LED Strip 15W 160LEDM IP66 3000K CRI80

LED Strip 15W 160LEDM IP66 3000K CRI80

LED strip 15W 160LEDM IP66 3000K CRI80. The strip measures 5 meters but you can adapt its measurement by making cuts every 50 mm.
Specification
  • Reference: 08050802

    Catalogue: Architectural

    EAN: 8421776374614

    Tariff Item: 9405409900

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 1465

    Light Source Energy Class: E

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,30

Technical specification
  • Unique ref.08050802_-_LED-Strip-15W-160LEDM-IP66-3000K-CRI80
  • Product familyArchitectural
  • Product groupLED Profiles and Strips
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Weight Net (Kg)30
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit