Publish your products
AKANE 595 Beige table lamp

AKANE 595 Beige table lamp

AKANE is a collection of Spanish-made designer lamps by Pepe Llaudet for interior lighting. Made of metal with a papyrus diffuser, it is inspired by oriental culture, hence the choice of materials. Consisting of a small table lamp and a large table lamp that can also be used as standing elements. This table lamp with a simple and classic style is ideal for illuminating the living room. This product is made in Spain.
Specification
  • Reference: 28371

    Catalogue: Iluminación

    EAN: 8421776062061

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Series: 2955

    Screen material: Parchment

    Screen finish: Beige

    Blade finish: Beige

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17464

    Voltage: 100V-240V

    Total height: 595

    Length: 485

    Depth: 485

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 475

    Individual box width (MM): 550

    Length individual box (MM): 661

    Volume Box Ind. Trawl: 0.172686

    Gross weight of box Ind. Trawl: 3

    PCS: 4

    Net weight consolidated item: 2.4

Technical specification
  • Unique ref.28371_-_AKANE-595-Beige-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)2.4
Classification
  • BIMobject CategoryLighting - Desk & Table
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit