Publish your products
MINE Accessory hook white

MINE Accessory hook white

With this white accessory for MINE you can expand the composition of the hanging lamps (ref. 28375-28376).
Specification
  • Reference: 28373

    Catalogue: Iluminación

    EAN: 8421776168152

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 2837

    Total height: 50

    Length: 50

    Depth: 40

    Total diameter: 50

    Additional rods included in the box: No

    Unit box per Master box: 80

    Gross weight of box Ind. Trawl: 0.2

    PCS: 500

    Net weight consolidated item: 0.1

Technical specification
  • Unique ref.28373_-_MINE-Accessory-hook-white
  • Product familyInterior
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.1
Classification
  • BIMobject CategoryLighting - Lighting