Reference: 29328
Catalogue: Iluminación
EAN: 8421776091283
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 2932
Screen material: Textile
Screen finish: White
Blade finish: White
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 320
Length: 200
Depth: 290
Base diameter: 140
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 220
Individual box width (MM): 330
Length individual box (MM): 340
Volume Box Ind. Trawl: 0.024684
Gross weight of box Ind. Trawl: 1.3
PCS: 24
Net weight consolidated item: 0.7