Publish your products
BERNI White floor lamp

BERNI White floor lamp

BERNI is a collection of designer lamps from Nahtrang characterized by studied simplicity and pure shapes. A refined style, very careful details and fabric lampshades that diffuse the light.
Specification
  • Reference: 29335

    Catalogue: Iluminación

    EAN: 8421776089525

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 2932

    Screen material: Textile

    Screen finish: White

    Blade finish: White

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17464

    Voltage: 100V-240V

    Total height: 1510

    Length: 480

    Depth: 480

    Total diameter: 480

    Base diameter: 300

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 125

    Individual box width (MM): 370

    Length individual box (MM): 1560

    Volume Box Ind. Trawl: 0.07215

    Gross weight of box Ind. Trawl: 7.8

    PCS: 27

    Net weight consolidated item: 6.24

Technical specification
  • Unique ref.29335_-_BERNI-White-floor-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)6.24
Classification
  • BIMobject CategoryLighting - Floor Mounted