Reference: 2P0763
Catalogue: Iluminación
EAN: 8421776244368
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC003640
MERCADO GLOBAL: Si
ERP applies?: No
Series: 2001
Screen material: Rattan
Screen finish: Rattan
Blade finish: Rattan
Total height: 160
Length: 210
Depth: 210
Total diameter: 210
Additional rods included in the box: No
Individual box height (MM): 180
Individual box width (MM): 230
Length individual box (MM): 230
Volume Box Ind. Trawl: 0.009522
Gross weight of box Ind. Trawl: 0.285
PCS: 0
Net weight consolidated item: 0.18525