Publish your products
NESO UNIK pendant 3000K black Casambi

NESO UNIK pendant 3000K black Casambi

NESO UNIK is a black pendant luminaire from the NESO family with a color temperature of 3000K. It is integrated into the rail thanks to magnets. Diffuser made of opal glass. The Casambi system allows you to regulate the light intensity wirelessly.
Specification
  • Reference: 5010903002W

    Catalogue: Architectural

    EAN: 8421776335608

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    Fixing: Ceiling

    Serie: 5010

    Body material: Aluminium

    Body finish: Black

    IP: 20

    Type: III

    Power max (W): 5W

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 264lm

    Voltage: 24V DC

    Colour temperature (K): 3000K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Total height: 1200

    Length: 165

    Depth: 150

    Total diameter: 150

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.0122

    Gross weight of box Ind. Trawl: 1

    Net weight consolidated item: 0,55

Technical specification
  • Unique ref.5010903002W_-_NESO-UNIK-pendant-3000K-black-Casambi
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)55
Classification
  • BIMobject CategoryLighting - Surface Mounted