Publish your products
REMAKE Black reading lamp

REMAKE Black reading lamp

REMAKE is the reinterpretation of the classic lamp from the 50s. Its structure and color give it an industrial air, perfect for giving a retro touch to your home decoration.
Specification
  • Reference: 50121

    Catalogue: Iluminación

    EAN: 8421776116696

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Wall

    Series: 5012

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 155

    Length: 700

    Depth: 95

    Base diameter: 85

    Additional rods included in the box: No

    Unit box per Master box: 6

    Individual box height (MM): 335

    Individual box width (MM): 160

    Length individual box (MM): 210

    Volume Box Ind. Trawl: 0.011256

    Gross weight of box Ind. Trawl: 0.8

    PCS: 36

    Net weight consolidated item: 0,80

Technical specification
  • Unique ref.50121_-_REMAKE-Black-reading-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)80
Classification
  • BIMobject CategoryLighting - Desk & Table
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit