Reference: 60004
Catalogue: Iluminación
EAN: 8421776118607
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC001743
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Ceiling
Series: 60004
Diffusor material: Glass
Diffuser finish: Transparent
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17428
Voltage: 100V-240V
Total height: 1770
Length: 270
Depth: 270
Total diameter: 270
Canopy diameter: 80
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 325
Individual box width (MM): 187
Length individual box (MM): 320
Volume Box Ind. Trawl: 0.019448
Gross weight of box Ind. Trawl: 1.3
PCS: 36
Net weight consolidated item: 1.105