Publish your products
NESO SLIM TOP 2700K 40 degrees black

NESO SLIM TOP 2700K 40 degrees black

NESO SLIM TOP is a luminaire from the NESO SLIM family. It is integrated into the rail thanks to magnets.
Specification
  • Reference: 6010692722

    Catalogue: Architectural

    EAN: 8421776362000

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Serie: 50101

    Body material: Aluminium

    Body finish: Black

    IP: 20

    Type: III

    Power max (W): 5W

    Lumens max: 310lm

    Voltage: 24V DC

    Colour temperature (K): 2700K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 40°

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,58

Technical specification
  • Unique ref.6010692722_-_NESO-SLIM-TOP-2700K-40-degrees-black
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)58
Classification
  • BIMobject CategoryLighting - Surface Mounted