Reference: 62173-52
Catalogue: Iluminación
EAN: 8421776320253
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Wall
Serie: 6860
Body material: Aluminium
Screen material: Recycled PET
Body finish: Matt Black
Screen finish: Multicolored shavings
Blade finish: Multicolored shavings
IP: 20
Type: II
Power max (W): 15W
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 72
Total diameter: 300
Additional rods included in the box: No
Volume Box Ind. Trawl: 0,006401
Gross weight of box Ind. Trawl: 0,8
Net weight consolidated item: 0,674