Publish your products
CONFETTI 300 H140 Wall/ceiling lamp recycmarmoreal

CONFETTI 300 H140 Wall/ceiling lamp recycmarmoreal

CONFETTI is a design-based collection of lamps designed by Nutcreatives. Its screen is made with recycled plastic from bottle caps, and its production is local, taking place in Valencia. A solution for modern and committed interior lighting. The screen takes center stage and complements the light bulb, which is ideally visible. This luminaire can be installed both as a wall light and as a ceiling light and is also available with a diameter of 30 cm and a height of 14 cm. CONFETTI allows you to create islands on the ceiling and wall.
Specification
  • Reference: 62174-50

    Catalogue: Iluminación

    EAN: 8421776320277

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 6860

    Body material: Aluminium

    Screen material: Recycled PET

    Body finish: Matt Black

    Screen finish: White & Black

    Blade finish: White & Black

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 142

    Total diameter: 300

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0,006401

    Gross weight of box Ind. Trawl: 0,95

    Net weight consolidated item: 0,76

Technical specification
  • Unique ref.62174-50_-_CONFETTI-300-H140-Wall-ceiling-lamp-recycmarmoreal
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryRecycled Polyethylene
  • Weight Net (Kg)76
Classification
  • BIMobject CategoryLighting - Ceiling Mounted