Reference: 65082
Catalogue: Iluminación
EAN: 8421776166448
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC001743
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Ceiling
Series: 6510
Diffusor material: Glass
Diffuser finish: Transparent
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17429
Voltage: 100V-240V
Total height: 1740
Length: 250
Depth: 250
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 335
Individual box width (MM): 328
Length individual box (MM): 330
Volume Box Ind. Trawl: 0.03626
Gross weight of box Ind. Trawl: 2.9
PCS: 18
Net weight consolidated item: 2.32