Publish your products
SAURA Solar dark grey beacon lamp

SAURA Solar dark grey beacon lamp

SAURA LED is a solar beacon for outdoor lighting. This luminaire has a PIR motion sensor that regulates the light intensity depending on the presence of people around. To turn it on or off, just press its button for 3 seconds until the blue indicator activates or deactivates. It is an ideal lamp to illuminate passage areas at the entrance of homes or in the garden, because it regulates the light level on its own according to the presence of people in motion. During the day it remains off in charging mode; At night it projects a dim light until it detects someone around, at which point it emits all of its light. It can be installed as a beacon, or as a stake thanks to the optional accessory that is included.
Specification
  • Reference: 70774

    Catalogue: Iluminación

    EAN: 8421776145245

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1078026

    Fixing: Floor

    Series: 7101

    Diffusor material: PC

    Diffuser finish: Opal

    Light Source Energy Class: D

    Light Source Code: L00094

    IP: 54

    Power max.(W): 2

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 225lm

    Colour temperature: 3000K

    CRI: >80

    Opening degrees: 180°

    Total height: 500

    Length: 140

    Depth: 140

    Accessories included in the box: Estaca

    Additional rods included in the box: No

    Unit box per Master box: 4

    Individual box height (MM): 536

    Individual box width (MM): 168

    Length individual box (MM): 168

    Volume Box Ind. Trawl: 0.014429

    Gross weight of box Ind. Trawl: 1.885

    PCS: 48

    Net weight consolidated item: 1.483

Technical specification
  • Unique ref.70774_-_SAURA-Solar-dark-grey-beacon-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.483
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit