Publish your products
DATNA 300 Dark grey post lamp

DATNA 300 Dark grey post lamp

Contemporary style overwall for terrace and garden made of injected aluminum and polycarbonate diffuser. Designed by: Alex & Manel Lluscà.
Specification
  • Reference: 74441

    Catalogue: Iluminación

    EAN: 8421776040786

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Post

    Series: 1802

    Diffusor material: PC

    Diffuser finish: Opal

    IP: 44

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 100V-240V

    Sea Sied Suitable: 0

    Total height: 300

    Length: 180

    Depth: 115

    Additional rods included in the box: No

    Unit box per Master box: 6

    Individual box height (MM): 130

    Individual box width (MM): 188

    Length individual box (MM): 405

    Volume Box Ind. Trawl: 0.009898

    Gross weight of box Ind. Trawl: 1.6

    PCS: 48

    Net weight consolidated item: 1.07

Technical specification
  • Unique ref.74441_-_DATNA-300-Dark-grey-post-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.07
Classification
  • BIMobject CategoryLighting - Surface Mounted