Publish your products
In-Line Design Double Check Valve Assemblies - Small Diameter - 850 Small
In-Line Design Double Check Valve Assemblies - Small Diameter - 850 Small
    Febco

    In-Line Design Double Check Valve Assemblies - Small Diameter - 850 Small

    FEBCO Series 850 Small double check valve assembly backflow preventers includes a freeze sensor for use with SentryPlus Alert® technology to monitor temperature nearing the freezing point. Activated by an add-on connection kit, the sensor triggers alerts to help facility personnel reduce equipment damage and repair that may result from cold weather conditions. Available for building and irrigation management systems.

    This series is designed for non-health hazard applications, to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements for non-potable service applications such as irrigation, fire line, or industrial processing. Standard assembly with ball valves or union end ball valves. End connections: NPT ANSI / ASME B1.20.1. Sizes 1/2 to 2 IN.

    Specification
    • Features

      • Sensor signals to indicate when temperature nears the freezing point once activated by an add-on BMS/IMS connection kit
      • Compact modular design to facilitate maintenance and in-line repairs with a single access cover
      • In-line serviceable assembly requiring no special tools
      • Two in-line independent positive seating check modules
      • Replaceable seats and seat discs

      Outlet Connection Type

      • Female Threaded
      • Union Joint

      Outlet Connection Size

      • 1/2 IN
      • 3/4 IN
      • 1 IN
      • 1 1/4 IN
      • 1 1/2 IN
      • 2 IN

      Inlet Shutoff Valve Type

      • No Shutoff Valve
      • Quarter Turn Ball Valve

      Inlet Connection Type

      • Female Threaded
      • Union Joint

      Inlet Connection Size

      • 1/2 IN
      • 3/4 IN
      • 1 IN
      • 1 1/4 IN
      • 1 1/2 IN
      • 2 IN

      Body Finish

      • Bronze
      • Rough Bronze
    Technical specification
    • Unique ref.850-small
    • Product familyBackflow Prevention
    • Product groupDouble Check Valve Assemblies
    • TypeObject (single object)
    • Date of publishing2019-12-03
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 DescriptionBackflow prevention devices
    • CSI MasterFormat 2014 Code40 05 67.13
    • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit