Set your location and language to prioritise localised information. Continue
Reduced Pressure Zone Assemblies - Small Diameter - 860 Small
Febco

Reduced Pressure Zone Assemblies - Small Diameter - 860 Small

The FEBCO Series 860 Reduced Pressure Zone Assemblies are for use in health-hazard applications. The series 860 are designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements for non-potable service applications such as irrigation, fire line, or industrial processing. Small diameter sizes 1/2 to 2 inch. Standard assembly with ball valves or union end ball valves. End Connections: NPT ANSI / ASME B1.20.1.

Specification
  • Outlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN

    Inlet Shutoff Valve Type

    • No Shutoff Valve
    • Quarter Turn Ball Valve

    Inlet Connection Type

    • Female Threaded
    • Flanged Joint

    Inlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN
Technical specification
  • Unique ref.860-small
  • Product familyBackflow Prevention
  • Product groupReduced Pressure Zone Assemblies
  • TypeObject (single object)
  • Date of publishing2019-12-03
  • Edition number1
Related
  • Material mainCast iron
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_05
  • Uniclass 2015 DescriptionBackflow prevention devices
  • CSI MasterFormat 2014 Code40 05 67.13
  • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
  • OmniClass Number23-27 31 11
  • OmniClass TitleBackflow Preventors
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States