Publish your products
Lead Free* Y Pattern Strainers - LF650A
Lead Free* Y Pattern Strainers - LF650A
Lead Free* Y Pattern Strainers - LF650A
Lead Free* Y Pattern Strainers - LF650A
    Febco

    Lead Free* Y Pattern Strainers - LF650A

    Series LF650A Y strainers are installed in water piping systems to protect expensive equipment (such as backflow preventers) from damage or failure that can be caused by foreign material in the pipeline. The series LF650A features Lead Free* construction to comply with Lead Free* installation requirements. Maximum working pressure: 400psi (27.6 bar).

    Specification
    • Features

      • Sizes 1⁄2 in. - 2 in. (15mm - 50mm)
      • Protects expensive equipment, such as backflow preventers, from damage or failure caused by foreign material in the pipeline
      • Tapped retainer cap with closure plug
      • Screen is 20 mesh 304 stainless steel

      Outlet Connection Size

      • 1/2 IN
      • 3/4 IN
      • 1 IN
      • 1 1/4 IN
      • 1 1/2 IN
      • 2 IN

      Inlet Connection Size

      • 1/2 IN
      • 3/4 IN
      • 1 IN
      • 1 1/4 IN
      • 1 1/2 IN
      • 2 IN
    Technical specification
    • Unique ref.lf650a
    • Product familyPlumbing & Flow Control Solutions
    • Product groupStrainers
    • TypeObject (single object)
    • Date of publishing2020-01-11
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_57_96_99
    • Uniclass 2015 DescriptionY-type water strainers
    • CSI MasterFormat 2014 Code40 05 89.13
    • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
    • OmniClass Number23-27 55 29 17
    • OmniClass TitleY Strainers
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit