Set your location and language to prioritise localised information. Continue
Lead Free* Freeze-Resistant Pressure Vacuum Breakers - LF767FR
Febco

Lead Free* Freeze-Resistant Pressure Vacuum Breakers - LF767FR

Series LF767FR Lead Free* freeze-resistant pressure vacuum breakers are designed to prevent backsiphonage of contaminated water under continuous Pressure into the potable water supply. Its superior design protects the valve body and internal components during sudden freeze conditions. Water inside the PVB freezes from the outside-inward. As the ice forms and expands causing a buildup of pressure, the LF767FR relieves the pressure through a unique relief valve built into the plastic float. Test cocks are positioned at the lowest point of the valve for winterization draining. They feature a bronze body. Maximum working pressure: 150psi (10.3 bar).

Specification
  • Features

    • Prevents backsiphonage of contaminated water under continuous pressure into the potable water supply
    • Sizes 1⁄2 in. - 2 in. (15mm - 50mm)
    • Test cocks positioned for easy testing and winterization
    • Unique built-in relief valve relieves pressure caused by ice formation

    Outlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN

    Inlet Connection Type

    • Female Threaded
    • Flanged Joint
    • Grooved Joint
    • Swivel Joint

    Inlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN
Technical specification
  • Unique ref.lf767-fr
  • Collection setBackflow Prevention
  • CollectionVacuum Breakers
  • TypeObject (single object)
  • Date of publishing2020-01-11
  • Edition number1
Related
  • Material mainBronze
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_05
  • Uniclass 2015 DescriptionBackflow prevention devices
  • CSI MasterFormat 2014 Code40 05 67.13
  • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
  • OmniClass TitleBackflow Preventors
  • OmniClass Number23-27 31 11
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States