Publish your products
FENIX NTM® BLOOM
FENIX NTM® BLOOM
FENIX NTM® BLOOM
FENIX NTM® BLOOM

    FENIX NTM® BLOOM

    FENIX® are innovative materials for interior design. Applying proprietary technologies, the external surface of FENIX is characterized by the use of next-generation acrylic resins, hardened and fixed through an Electron Beam Curing process. With low light reflectivity, FENIX surfaces are extremely opaque, soft touch, and anti-fingerprint. Thermal healing of superficial micro-scratches is also possible.
    Three types of materials are available: FENIX NTM®, FENIX NTM Bloom®, and FENIX NTA®. 
    FENIX NTM Bloom, more innovative and more natural raw materials. The extremely matte smart material is enriched with Bloom, a lignin-based technology for the core.

    Get in contact with FENIX® Innovative Materials

    Technical specification
    • Unique ref.fenix-ntm-bloom
    • Product familySurface Materials
    • Product groupFENIX NTM BLOOM
    • TypeBuilding Materials
    • Date of publishing2021-03-18
    • Edition number1
    • Height (mm)4200
    • Width (mm)1300
    • Depth (mm)0.7
    Related
    • Material mainLaminate
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Sheet Materials
    • IFC classificationMaterial
    • CSI MasterFormat 2014 Code06 00 00
    • CSI MasterFormat 2014 TitleWood, Plastics, and Composites
    • OmniClass Number23-21 19 00
    • OmniClass TitleCasework

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States