Publish your products
BK 12 - waterproof concrete blocks - smooth finish
BK 12 - waterproof concrete blocks - smooth finish
BK 12 - waterproof concrete blocks - smooth finish
BK 12 - waterproof concrete blocks - smooth finish
    Ferrari BK

    BK 12 - waterproof concrete blocks - smooth finish

    Concrete masonry units for internal and external wall applications. The blocks are available in "dense" or "lightweight" concrete, "intonaco" (rough) or "facciavista" (smooth) surface and with or without wateprof treatment. The units are suitable for several use: partition, curtain, facing and cavity wall. They can provide fire protection, thermal insulation and sound insulation. The blocks are not suitable for load bearing walls.
    Specification
    • -
    Technical specification
    • Unique ref.blocco-bk-12-cemento-facciavista-idrofugato
    • Product familyMasonry units (Blocchi da muratura)
    • Product groupPartitions blocks (Blocchi divisori)
    • TypeBuilding Materials
    • Date of publishing2017-09-01
    • Edition number1
    • Height (mm)200
    • Width (mm)500
    • Depth (mm)120
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)13.2
    Classification
    • BIMobject CategoryConstruction Materials - Masonry
    • IFC classificationBuilding Element
    • UNSPSC nameConcrete blocks
    • UNSPSC code30131502
    • Uniclass 2015 CodePr_20_93_52
    • Uniclass 2015 DescriptionMasonry walling units
    • CSI MasterFormat 2014 Code04 22 00
    • CSI MasterFormat 2014 TitleConcrete Unit Masonry
    • OmniClass Number23-13 21 11 11
    • OmniClass TitleConcrete Blocks
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    Europe Africa
    Albania
    Algeria
    Austria
    Libya
    Bosnia and Herzegovina
    Morocco
    Croatia
    Tunisia
    France
    Italy
    Montenegro
    Slovenia
    Spain
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit