Publish your products
Via Postumia® 6,5cm - paving system
Via Postumia® 6,5cm - paving system
Via Postumia® 6,5cm - paving system
Via Postumia® 6,5cm - paving system
Via Postumia® 6,5cm - paving system
Via Postumia® 6,5cm - paving system
    Ferrari BK

    Via Postumia® 6,5cm - paving system

    Architectural interlocking concrete paving system for pedestrian and light traffic loads area. The system is composed by 4 elements that could be assembled together. (Pavimentazione autobloccante architettonica per aree pedonali e a traffico leggero. Il sistema è composto da 4 elementi modulari che possono essere assemblati assieme).
    Specification
    • -
    Technical specification
    • Unique ref.via-postumia-65
    • Product familyOutdoor pavements (pavimentazioni da esterni)
    • Product groupArchitectural (Architettoniche)
    • TypeAssembly (multiple objects)
    • Date of publishing2017-03-07
    • Edition number1
    • Height (mm)65
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Pavers & Stones
    • IFC classificationSurface
    • UNSPSC namePaving blocks
    • UNSPSC code30171701
    • Uniclass 2015 CodePr_25_93_60_19
    • Uniclass 2015 DescriptionConcrete pavers
    • CSI MasterFormat 2014 Code32 14 13.13
    • CSI MasterFormat 2014 TitleInterlocking Precast Concrete Unit Paving
    • OmniClass Number23-11 21 17 11 15
    • OmniClass TitleInterlocking Precast Concrete Pavers

    Region availability

    Europe Africa
    Albania
    Algeria
    Austria
    Libya
    Bosnia and Herzegovina
    Morocco
    Croatia
    Tunisia
    France
    Italy
    Montenegro
    Slovenia
    Spain
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit