Publish your products
Via Postumia® 8,2cm - paving system
Via Postumia® 8,2cm - paving system
Via Postumia® 8,2cm - paving system
Via Postumia® 8,2cm - paving system
Via Postumia® 8,2cm - paving system
    Ferrari BK

    Via Postumia® 8,2cm - paving system

    Architectural interlocking concrete paving system for pedestrian and medium traffic loads area. The system is composed by 4 elements that could be assembled together. (Pavimentazione autobloccante architettonica per aree pedonali e a traffico medio. Il sistema è composto da 4 elementi modulari che possono essere assemblati assieme).
    Specification
    • -
    Technical specification
    • Unique ref.via-postumia-82
    • Product familyOutdoor pavements (pavimentazioni da esterni)
    • Product groupHigh traffic loads (Traffico pesante)
    • TypeAssembly (multiple objects)
    • Date of publishing2017-09-01
    • Edition number1
    • Height (mm)82
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Pavers & Stones
    • IFC classificationSurface
    • UNSPSC namePaving blocks
    • UNSPSC code30171701
    • Uniclass 2015 CodePr_25_93_60_19
    • Uniclass 2015 DescriptionConcrete pavers
    • CSI MasterFormat 2014 Code32 14 13.13
    • CSI MasterFormat 2014 TitleInterlocking Precast Concrete Unit Paving
    • OmniClass Number23-11 21 17 11 15
    • OmniClass TitleInterlocking Precast Concrete Pavers

    Region availability

    Europe Africa
    Albania
    Algeria
    Austria
    Libya
    Bosnia and Herzegovina
    Morocco
    Croatia
    Tunisia
    France
    Italy
    Montenegro
    Slovenia
    Spain
    Switzerland