Publish your products
EGEA TECH 90 LT - 120 LT
EGEA TECH 90 LT - 120 LT
    Ferroli

    EGEA TECH 90 LT - 120 LT

    Air heat pump for wall installations with integrated storage tank for the domestic hot water production:

    - Eco-friendly refrigerant gas R290 and active defrosting system to be able to operate properly up to -7 ºC air temperature

    - Additional 1200 W electrical resistance

    - Integrated Wi-Fi for smartphone control with the "FERROLI HOME" App

    - Simple and intuitive on-board touch control panel

    - Enamelled steel water storage tank with 50 mm polyurethane insulation

    - Aluminium main heat exchanger outside the tank

    - Possibility of exhaust air ducting

    - Programmable anti-legionella cycle

    - Provision (digital input) for activation with availability of photovoltaic energy

    - Provision (digital input) for activation with reduced electricity charges

    Nominal storage capacity 89 lt

    Max. hot water capacity at 40°C 102 lt

    DHW max. temperature 62° C

    DHW max. temperature with supplementary electric booster 75° C

    It is possible to monitor energy consumption with the ENERGY MONITORING function (designed and patented by FERROLI) so as to be able to efficiently produce domestic hot water always ensuring maximum user comfort

    Specification


    Technical specification
    • Unique ref.egea-tech-90-lt-120-lt
    • Product familyHVAC - Heat Pumps
    • Product groupHeat Pumps
    • TypeObject (single object)
    • Date of publishing2024-06-18
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • OmniClass Number23-33 17 00
    • OmniClass TitleHeat Pumps