This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

TP3 COND 1000

Unique ref.: TP3-COND-1000
Brand: Ferroli
Product family: HVAC - Boilers
Product group: Boilers
Date of publishing: 2020-05-29
Edition number: 1
Type: Object (single object)
Download (1)

Three pass condensing steel boiler

- High-water steel condensing boiler, ready to be coupling with oil or gas jet burner

- Three flue gas passes:

  * Floating combustion chamber with cooled end plate and a very low volumetric heating

  * Big pipe for the second pass in INOX 2205; with the flue gas recovery from the bottom of the combustion chamber

  * Tube bundle for the third flue gas pass in INOX 2205 to ensure the highest resistance to corrosive condensation; located at the lower part of the hot water generator, fitted with steel inox turbulators to increase convective heat exchange and the condensing process.

- Front door with reversible opening from both sides and innovative closing system with four micrometric adjustment on the boiler body. Heat insulation using material with excellent insulting properties and reduced thermal inertia, protected by refractory material on the furnace side and on the flue gas pass side.

- Double heating system return for a correct installation with the low and medium temperature returns. All models of the series have flanged fittings complete with counterflanges

- Very small frontal size for an easy access to the thermal power station

- High efficency system

- Maximum operating pressure 6 bar

- Maximum design temperature 100°C

- Satellite control panel in two versions: thermostatic or electronic  


Material main: Metal
Material secondary: Plastic
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
UNSPSC name: Boilers
UNSPSC code: 401020
Uniclass 1.4 Code: L75211
Uniclass 1.4 Description: Gas fired boilers
Uniclass 2.0 Code: PR-60-08-36
Uniclass 2.0 Description: Condensing Boilers
Uniclass 2015 Code: Pr_60_60_08
Uniclass 2015 Description: Boilers
NBS Reference Code: 87-08
NBS Reference Description: Boilers
CSI MasterFormat 2014 Code: 23 52 00
CSI MasterFormat 2014 Title: Heating Boilers
OmniClass Number: 23-33 11 13
OmniClass Title: Condensing Boilers
CSI UniFormat II Code: D3020
CSI UniFormat II Title: Heat Generating Systems
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®