Publish your products
FiberTite VaporTite™ Vapor Barrier
FiberTite

FiberTite VaporTite™ Vapor Barrier

Seaman Corporation / FiberTite® offer a self-adhered bitumen and SBS polymeric Class I Vapor Barrier

under the Trade name VaporTite.

Specification
  • Description

    VaporTite is a self-adhered vapor barrier membrane for steel
    decks composed of SBS-modified bitumen adhesive on the
    bottom surface and a tri-laminated woven polyethylene on the
    top surface. A silicone release film covers the adhesive under
    the surface. The material is installed with a 3-in (76 mm) side
    lap and 6-in (152 mm) end lap.

    Application

    VaporTite membrane may be installed on a steel deck, plywood,
    gypsum or concrete barrier boards, or structural concrete. Except
    for the steel deck, all substrates must be primed with FTR SA Primer.
    All surfaces must be clean and dry prior to application of the primer.
    The minimum application temperature for VaporTite is 32°F (0°C).

    Storage

    VaporTite is packaged in boxes with 25 per pallet. Store boxes/
    rolls of product on end on a clean and flat surface elevated
    above the deck. Do not store in a leaning or horizontal position
    as deformation may occur. All materials shall be stored in a dry
    place, out of direct exposure to the elements. VaporTite shall be
    handled in such a manner as to ensure that it remains dry prior
    to and during installation.

    Approvals

    VaporTite is FM Approved for specific FiberTite assemblies
    and listed in RoofNav. Note: FM does not permit self-adhered
    membranes to be installed direct to steel decks.

Technical specification
  • Unique ref.fibertite-vaportite-vapor-barrier
  • Product familyRoof Systems
  • Product groupAir & Vapor Barriers
  • TypeObject (single object)
  • Date of publishing2026-05-13
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationRoof
  • ETIM CodeEG019610
  • ETIM NameRoofing materials
  • UNSPSC nameRoofing membranes
  • UNSPSC code30151505
  • Uniclass 2015 CodeSs_30_40_30
  • Uniclass 2015 DescriptionFlat roof covering systems
  • CSI MasterFormat 2014 Code07 26 00
  • CSI MasterFormat 2014 TitleVapor Retarders
  • OmniClass Number23-13 25 27
  • OmniClass TitleVapor Barriers
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit