Set your location and language to prioritise localised information. Continue
ViVa Akva bicycle shelter 4 meters, 10 bicycles

ViVa Akva bicycle shelter 4 meters, 10 bicycles

Modular ViVa Akva is compatible with all of our bicycle stand models: CubiQ Premium and Standard stands, Treo stand, U2 bicycle rack and FiPo bicycle stand.

ViVa Akva is a stylish, simple and airy bicycle shelter. This shelter fits perfectly even into the more demanding locations where ease of access and clear visibility is a must. Also available with wooden wall panels, green roof, water drainage etc. For more information see our website or contact info@finbin.fi

All Finbin shelters are CE certified for maximum safety.

Specification
  • Technical information:

    - Measurements (w*h*d): 3840*2530*2000 m

    - Standard colours: RAL7024 (graphite gray), other RAL colours are available also. Make sure of the availability from our customer service.

    - Materials: Powder coated steel frame / polycarbonate roof

    - Accessories: green roof, lighting, special paint and water drainage (gutters)

    - Design and manufacturing: Lehtovuori Oy

Technical specification
  • Unique ref.akva_bicycle_shelter_10_bicycle_places
  • Collection setShelter
  • CollectionBicycle shelter
  • TypeObject (single object)
  • Date of publishing2021-02-18
  • Edition number1
  • Height (mm)2530
  • Width (mm)3840
  • Depth (mm)2000
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • OmniClass TitleBicycle Shelters
  • OmniClass Number23-11 29 11 13

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City