Publish your products
Bermuda Triple, litter bin, recycling, 3 waste streams, indoor
Bermuda Triple, litter bin, recycling, 3 waste streams, indoor
Bermuda Triple, litter bin, recycling, 3 waste streams, indoor
Bermuda Triple, litter bin, recycling, 3 waste streams, indoor
Bermuda Triple, litter bin, recycling, 3 waste streams, indoor
Bermuda Triple, litter bin, recycling, 3 waste streams, indoor
Bermuda Triple, litter bin, recycling, 3 waste streams, indoor
Bermuda Triple, litter bin, recycling, 3 waste streams, indoor

    Bermuda Triple, litter bin, recycling, 3 waste streams, indoor

    Innovatively designed FinBin® Bermudas are extremely popular all over the world. You can find these bins especially at airports, train and metro stations, office buildings, retail facilities, hotels etc. Bermuda series bins are also fireproof because of the fire extinguishing structure.

    Designed and manufactured in Finland. 

    Original design: Yrjö Ojanen

    Specification
    • The material and colour can be customized to fit the different surroundings.
      - Fire-extinguishing structure
      - Hinged lid equipped with triangular lock, pivoting bag frame.
      - Design guides the user to recycle different waste fractions.
      - Recycling labels available.

      Technical Information:

      Product number
      V43343

      Measurements (w*d*h)
      1160*450*770 mm

      Aperture (Ø)
      200 and 217*104 mm

      Weight
      53 kg

      Capacity
      3*100 l, three bag frames for 150 l refuse sacks

      Materials
      Powder coated galvanised steel and sst EN 1.4016

      Thickness
      1,25/2 mm

      Colours
      Stainless steel, Metallic black, ask other RAL colours from our customer service

      Design
      Yrjö Ojanen

    Technical specification
    • Unique ref.bermuda-triple-litter-bin
    • Product familyLitter bin
    • Product groupRecycling
    • TypeObject (single object)
    • Date of publishing2019-09-18
    • Edition number1
    • Height (mm)770
    • Width (mm)1160
    • Depth (mm)450
    Related
    • Material mainSteel
    • Material secondaryPowder coated steel
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)53
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • IFC classificationObject
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_07_47
    • Uniclass 2015 DescriptionLitter bins
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit