Publish your products
Bike Rack FINBIN® U2 (d60,3mm), Frame Locking Rack, Pipe diameter 60,3 mm
Bike Rack FINBIN® U2 (d60,3mm), Frame Locking Rack, Pipe diameter 60,3 mm
Bike Rack FINBIN® U2 (d60,3mm), Frame Locking Rack, Pipe diameter 60,3 mm
Bike Rack FINBIN® U2 (d60,3mm), Frame Locking Rack, Pipe diameter 60,3 mm
Bike Rack FINBIN® U2 (d60,3mm), Frame Locking Rack, Pipe diameter 60,3 mm
Bike Rack FINBIN® U2 (d60,3mm), Frame Locking Rack, Pipe diameter 60,3 mm
Bike Rack FINBIN® U2 (d60,3mm), Frame Locking Rack, Pipe diameter 60,3 mm
Bike Rack FINBIN® U2 (d60,3mm), Frame Locking Rack, Pipe diameter 60,3 mm
Bike Rack FINBIN® U2 (d60,3mm), Frame Locking Rack, Pipe diameter 60,3 mm
Bike Rack FINBIN® U2 (d60,3mm), Frame Locking Rack, Pipe diameter 60,3 mm

    Bike Rack FINBIN® U2 (d60,3mm), Frame Locking Rack, Pipe diameter 60,3 mm

    4.4 out of 5 stars4.4(10 reviews)

    Introducing our sturdy and durable U2 bike rack, the perfect solution for public spaces. This high-quality bike rack is designed to securely hold up to bikes, providing a safe and convenient option for cyclists to park their bikes while running errands or enjoying local attractions. Simple and sturdy U2 bike rack is frame locking rack that is perfect for school yards, stations and other public places. 

    U2 bike rack has 2 standard widths: 300 mm and 1000 mm.

    U2 bike rack is designed and manufactured in Finland.

    Specification
    • U2 BIKE RACK 

      Dimensions
      Width: 1000 mm or 300 mm
      Heigth: 900 mm (+400 mm under the ground for concrete anchoring)

      Pipe diameter: 60,3 mm

      Material
      Zinc rich paint + powder coated steel / Zinced steel / SST

      Standard colours
      Zinced steel (no colour), SST, RAL7024, RAL9005, Finbin Black 1945 (metallic black). Ask for other colours from our customer service.

      Designed and manufactured in Finland by Lehtovuori Oy.

    Technical specification
    • Unique ref.bike-rack-u2-finbin-frame-locking-rack
    • Product familyBicycle parking
    • Product groupBicycle parking
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondaryStainless steel
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationObject
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit