Publish your products
Ellipse 100, litter bin 100 l, indoor, outdoor
Ellipse 100, litter bin 100 l, indoor, outdoor
Ellipse 100, litter bin 100 l, indoor, outdoor
Ellipse 100, litter bin 100 l, indoor, outdoor

    Ellipse 100, litter bin 100 l, indoor, outdoor

    It has been called the Rolls-Royce of litter bins. Designed by Max Bruun, the prizewinning, innovative design of Finbin® Ellipse, has secured this litter bin a home in many well-known locations, such as the Dubai Metro and the City of Amsterdam in the Netherlands.

    The slim and sleek Ellipse fits into small spaces and stays clean thanks to its curved top. The structure of the precisely dimensioned Ellipse bins is durable and stable, making the bins easy to use and maintain. The design keeps birds and rain out of the bin. Ellipse bins are made of high-quality stainless steel and galvanized powder-coated steel.

    FEATURES
    The hinged door opens sideways, unfastening the lid to facilitate maintenance. Ellipse 60 and 100 can be equipped with an ashtray placed on top of the bin for easy access. The ash container is made of stainless steel and can be emptied by opening the front door and unhooking the container. The Ellipse models accommodate most Finbin® fixtures.

    SUITABILITY
    Awarded for its design, Finbin® Ellipse is a stylish and durable litter bin, featuring an integrated ashtray. Ellipse bins are the choice of various international facilities that appreciate creative details and high quality, such as hotels, metro stations, reception facilities, airports, government agencies, venues, railway stations and business premises.

    Specification
    • Technical Information

      Product number
      V461060

      Measurements (w*d*h)
      450*350*960 mm

      Aperture (w*h)
      300*140 mm

      Weight
      31 kg

      Capacity
      56 l

      Materials
      Powder coated galvanized steel and sst EN 1.4301

      Thickness
      2 mm

      Colours
      - Stainless steel
      - Finbin Black 1945 (structured)
      - RAL 6005/7024/9005/9006
      - DB703 (structured)
      - Ask other RAL colours from our customer service.

      Design
      Max Bruun

      Accessories
      - Metal base
      - Wall mount
      - Integrated ashtray

    Technical specification
    • Unique ref.ellipse-100-litter-bin
    • Product familyLitter bin
    • Product groupLitter bin
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (mm)960
    • Width (mm)450
    • Depth (mm)350
    Related
    • Material mainGalvanized steel
    • Material secondaryStainless steel
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)31
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • IFC classificationObject
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_07_47
    • Uniclass 2015 DescriptionLitter bins
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit