Publish your products
FiPo, bicycle stand, frame locking, bicycle bollard
FiPo, bicycle stand, frame locking, bicycle bollard
FiPo, bicycle stand, frame locking, bicycle bollard
FiPo, bicycle stand, frame locking, bicycle bollard

    FiPo, bicycle stand, frame locking, bicycle bollard

    FINBIN FiPo bike stand functions as a stylish bicycle frame locking stand for two bicycles. It can also be used as a light bollard. 

    FiPo can be installed straight onto the surface or under the pavement with the flange. It is also possible to install with a under the ground post which is then concreted to place. Ask more from our customer service!


    Specification
    • Dimensions (mm)
      - Height 1000 mm
      - Width / depth 80/80 mm (flange 180/180 mm)

      Material
      Powder coated galvanized steel

      Standard colours
      RAL7024 / 9005 / Finbin Black 1945 (metallic black) / ask other colours from our customer service

      Designed and manufactured in Finland.

      Manufacturer: Lehtovuori Oy / FINBIN


    Technical specification
    • Unique ref.fipo-bicycle-stand-bollard
    • Product familyBicycle parking
    • Product groupBicycle parking
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (mm)1000
    • Width (mm)80
    • Depth (mm)80
    Related
    • Material mainGalvanized steel
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationObject
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    4.0 out of 5 stars 4.0 (56)
    3.7 out of 5 stars 3.7 (42)
    4.2 out of 5 stars 4.2 (28)
    3.8 out of 5 stars 3.8 (28)
    4.3 out of 5 stars 4.3 (27)