Publish your products
11kg Series 7 Front Loader Washer, Steam Care
11kg Series 7 Front Loader Washer, Steam Care
11kg Series 7 Front Loader Washer, Steam Care

    11kg Series 7 Front Loader Washer, Steam Care

    This Fisher & Paykel 11kg washing machine has 13 different fabric care cycles to cater for every type of load. Refresh, de-wrinkle and deodorise clothes with no need for a full wash cycle, using Steam Refresh Save time or maximise energy efficiency and reduce water usage with the Optimise Wash option Extra large 11kg capacity within the standard 600mm space Delivers a quiet, reliable wash with its unique cushion drum design powered by SmartDrive™ technology
    Technical specification
    • Unique ref.WH1160P3-92280
    • Product familyWashing Machines
    • Product groupFrontload
    • TypeDigital Inventory (Products)
    • Date of publishing2022-07-05
    • Edition number1
    • Height (mm)850
    • Width (mm)600
    • Depth (mm)675
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryElectronics - Laundry appliances

    Region availability

    Oceania Asia
    Australia
    Singapore
    New Zealand