Publish your products
11kg Series 9 Front Loader Washer, ActiveIntelligence™, Steam Care
11kg Series 9 Front Loader Washer, ActiveIntelligence™, Steam Care
11kg Series 9 Front Loader Washer, ActiveIntelligence™, Steam Care
11kg Series 9 Front Loader Washer, ActiveIntelligence™, Steam Care
11kg Series 9 Front Loader Washer, ActiveIntelligence™, Steam Care
11kg Series 9 Front Loader Washer, ActiveIntelligence™, Steam Care

    11kg Series 9 Front Loader Washer, ActiveIntelligence™, Steam Care

    This Steam Care front loader has 25 fabric care cycles, with a 4.5 star water and energy rating. Refresh, revive and dewrinkle garments using the 20 minute Steam Refresh cycle ActiveIntelligence™ removes the guesswork by tailoring detergent dose and adjusting wash times to suit each load Select from 25 fabric care cycles using intuitive LCD display
    Technical specification
    • Unique ref.WH1160F2-93328
    • Product familyWashing Machines
    • Product groupFrontload
    • TypeDigital Inventory (Products)
    • Date of publishing2022-07-05
    • Edition number1
    • Height (mm)850
    • Width (mm)600
    • Depth (mm)675
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryElectronics - Laundry appliances

    Region availability

    Oceania
    Australia
    New Zealand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit