Publish your products
11kg Series 9 Front Loader Washer, Steam Care
11kg Series 9 Front Loader Washer, Steam Care
11kg Series 9 Front Loader Washer, Steam Care

    11kg Series 9 Front Loader Washer, Steam Care

    With 14 different cycles, this Steam Care front loader has advanced wash functions with SmartDrive™ technology. Refresh, revive and dewrinkle garments using the 20 minute Steam Refresh cycle Save time, minimise noise and reduce water usage with Optimise Wash options Enjoy the convenience of not needing to fill the detergent dispenser for every wash with Auto Dose mode
    Technical specification
    • Unique ref.WH1160S1-92285
    • Product familyWashing Machines
    • Product groupFrontload
    • TypeDigital Inventory (Products)
    • Date of publishing2022-07-05
    • Edition number1
    • Height (mm)850
    • Width (mm)600
    • Depth (mm)675
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryElectronics - Laundry appliances

    Region availability

    Oceania
    Australia
    New Zealand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit