Publish your products
Chain
Chain
Chain
Chain

    Chain

    Chain is made of 100% recycled Econyl® yarn. In combination with the durable design and sublime wearability, this makes the flat-woven carpet well suited for design, interior and architectural projects where sustainability goes hand in hand with aesthetics and uncompromising quality.

    The choice of color in contract settings affects the visual appearance and the long-term durability of the textile flooring solution. Darker colorways tend to hide stains and soiling better than lighter ones, often making them appear well-maintained for longer. Since visible signs of wear and staining are often key factors in determining when flooring is replaced, darker colors will most often extend the replacement cycle. As a result, they are generally a more sustainable choice.

    Available in 12 timeless colours. Custom colours available from 200+ m2.

    Specification
    • Yarn: 100% PA6 Econyl®
      Broadloom: Approx. 400 cm
      Area rugs with edge binding: RS 100 series

      Colours: 12
      Special colours:
       Available from 200 m2
      Acoustic backing (SilentBac):
      Available from 200 m2
      Classification: 33 Commercial—heavy

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

      Technical specification
      • Unique ref.Chain
      • Product familyWall-to-wall carpet
      • Product groupChain
      • TypeObject (single object)
      • Date of publishing2022-10-10
      • Edition number1
      • Width (mm)4000
      Related
      • Material mainPolyamide
      • Designed inDenmark
      • Manufactured inDenmark
      Classification
      • BIMobject CategoryFlooring - Carpets
      • IFC classificationFloor

      Region availability

      Asia Europe Oceania North America
      Bahrain
      Åland Islands
      Australia
      Canada
      China
      Albania
      New Zealand
      Greenland
      India
      Austria
      U.S. Virgin Islands
      Japan
      Belgium
      United States
      Kuwait
      Bosnia and Herzegovina
      Oman
      Bulgaria
      Qatar
      Croatia
      Saudi Arabia
      Cyprus
      South Korea
      Czech Republic
      Türkiye
      Denmark
      United Arab Emirates
      Estonia
      Yemen
      Faroe Islands
      Finland
      France
      Germany
      Greece
      Hungary
      Iceland
      Ireland
      Italy
      Latvia
      Lithuania
      Luxembourg
      Monaco
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      United Kingdom
      Vatican City
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit