Publish your products
FLEX PLAINLINE  -  120–2.5.2
Flex

FLEX PLAINLINE - 120–2.5.2

Modular solid wall system. DESIGN System wall made from fibreboard on wood stud framing with narrow joints between wall sections. Is compatible with Flex Door, Flex Frame, Flex Woodline, Flex Glassline, Flex Framless and Flex Glassdoor-W.
Specification
  • MODULAR DIMENSIONS Standard module width 900 mm. Standard height up to 3,000 mm. WALL HEIGHT Wall height as required, up to 3,000 mm CLADDING 12 mm fibreboard. Standard colour: NCS 0500-N. FINISH As required, chosen NCS colour or veneer. FRAMING Stud framing with floor and ceiling sills and wall studs in pine. SOUND AND FIRE Wall designation Rw (lab dB) R'w (field dB) Wall thickness (mm) Fire class FP95/1-5-1 43 37–40* 95 ** FP120/2-5-2 50 44–47* 120 ** * Estimated sound reduction in field is dependent on surrounding building components and installations. ** Boards can be combined with fire-rated plasterboard.
Technical specification
  • Unique ref.plain_01-120-252
  • Product familyPartition wall systems
  • Product groupPlainline
  • TypeObject (single object)
  • Date of publishing2017-06-12
  • Edition number1
Related
  • Material mainWood
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall
  • UNSPSC nameWallboard
  • UNSPSC code30161501
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass Number23-13 33 27 11
  • OmniClass TitleCurtain Walls
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions

Region availability

Europe
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit