We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Flex-C Angle - Flexible Structural Framing

Unique ref.: nst2301
Brand: Flex-Ability Concepts
Product family: Structural Frames
Product group: Flex-C Angle
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (11)
Using the patented technology of the Flex-C Trac system, builders are able to create high quality curved walls, columns, arches and even “S”-curves in a simple, easy to use product. Labor costs are reduced because using Flex-C Trac and Flex-C Angle is fast and as easy as 1, 2, 3.
First, bend the track or angle to the desired position. The pivotal sections make it easy to create the perfect curve with no uneven or flat spots.
Second, on a hard surface, such as concrete, hammer the Hammer-Lock tabs to embed them into the web. This secures the shape. For added strength, install self-tapping screws into the side of the Flex-C Trac or Flex-C Angle.
Finally, fasten the track or angle to the floor or ceiling. This secured span of steel provides for a strong, solid installation.

Channel
20 Gauge 2 ½”, 3 5/8” and Angle:
• ASTM A653, Structural Grade 33, Hot dipped galvanized steel
• Standard protective coating equal or superior to
ASTM A653 coating designation A-40 or G-40.
20 Gauge 4”, 6”, 8”, and 10”
• ASTM A653, Structural Grade 33,
Hot dipped galvanized steel.
• Standard protective coating equal or superior to
ASTM A653 coating designation G-60.
18 Gauge and 16 Gauge Track & Angle:
• ASTM A653, Structural Grade 50,
Hot dipped galvanized steel.
• Standard protective coating equal or superior to
ASTM A653 coating designation G-60.

Strap
With 20 Gauge Track & Angle:
• ASTM A653, hot dipped galvanized steel.
• Standard protective coating equal or superior to ASTM A653 coating designation G-60.
• Dimensions: .750" x .024"
• Structural Grade 80
With 18 Gauge and 16 Gauge Track & Angle:
• The specifications for strap are the same as the channel with 18 gauge and 16 gauge thickness. 


Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Walls - Internal Walls
IFC classification: Structural Member
Uniclass 1.4 Code: L35
Uniclass 1.4 Description: Structural metal
Uniclass 2.0 Code: SS-25-10-32
Uniclass 2.0 Description: Framed Wall Structure Systems
Uniclass 2015 Code: Pr_20_65_34_51
Uniclass 2015 Description: Metal framed structures
CSI MasterFormat 2014 Code: 05 12 00
CSI MasterFormat 2014 Title: Structural Steel Framing
OmniClass Number: 23-13 35 00
OmniClass Title: Framing Products
CSI UniFormat II Code: C10
CSI UniFormat II Title: INTERIOR CONSTRUCTION
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved