Publish your products
Tronic Shower Mixer outlet up
Tronic Shower Mixer outlet up
    Archived

    Tronic Shower Mixer outlet up

    A new generation of sensor operated mixers. Perfect for public shower areas, camping sites etc. All technical parts integrated in the mixer body for easy maintenance. Programmable functions such as hygiene flush, rinsing times and cleaning mode. Chrome. 160 c/c. RSK 8359097 16811500 150 c/c RSK 8359103 NRF 4301839 VVS 704366304
    Specification
    • With thermostatic valve (for stabile termpature). 1/2" outlet up Vandal safe, solid brass mixer. Battery operation (incl. battery) possible to convert to mains operation. Safety stop at 38° C and adjustable max temperature, preset to 42° C . Flush time-out to prevent flooding. 3 min rinse time via sensor. Cleaning mode via magnetic plate. IP Class 67 on sensor.
    Technical specification
    • Unique ref.16810000
    • Product familyElectronic mixers
    • Product groupFM Mattsson Tronic
    • TypeObject (single object)
    • Date of publishing2017-05-05
    • Edition number1
    • Height (mm)57
    • Width (mm)234
    • Depth (mm)60
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)3.5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit