Publish your products
9000E Shower set Vaska

9000E Shower set Vaska

Shower set for mounting on 40 c/c pipework. With 2 wallbrackets, handshower 9l/min with anti-limescale function, soapdish and hose. Chrome. RSK 8197662 VVS 737755404 Shower bar with clamp for mounting on pipe 40 c / c. With transparent Soap shelf and hand shower. An easy way to install a shower set on existing pipes, without having to make new holes in the wall.
Specification
  • Model Vaska. Shower bar with bracket for mounting on 40 c/c pipes. Anti lime-scale hand shower with Eco Flow 9 l/min. With soap dish.
Technical specification
  • Unique ref.34428009
  • Product familyShowers
  • Product groupFM Mattsson 9000E
  • TypeObject (single object)
  • Date of publishing2017-05-05
  • Edition number1
  • Height (mm)750
  • Width (mm)80
  • Depth (mm)300
Related
  • Material mainPlastic
  • Material secondaryZinc
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)1
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City