Publish your products
Siljan Headshower kit for bath 150 c/c LF

Siljan Headshower kit for bath 150 c/c LF

Head shower kit with Safety mixer for bath/shower and head shower. With 3-spray handshower, soap dish and hose. Reversible diverter built-in in the mixer. Lead free. Chrome 150 c/c RSK 8282771 85930000 160 c/c RSK 8282770
Specification
  • With 3-spray handshower and diverter. Head- and handshower with EcoFlow and anti-lime scale. Flexible wall bracket +- 5 mm in hight and 50-100 mm from wall, with sealing. Shower rod is cutable. Lead free.
Technical specification
  • Unique ref.85931500
  • Product familyShowers
  • Product groupFM Mattsson Siljan
  • TypeObject (single object)
  • Date of publishing2017-05-05
  • Edition number1
  • Height (mm)1430
  • Width (mm)300
  • Depth (mm)350
Related
  • Material mainBrass
  • Material secondaryZinc
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)6.9
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City