Publish your products
Tronic Showerpanel WMS
Tronic Showerpanel WMS

    Tronic Showerpanel WMS

    FM Mattsson shower panel tronic WMS.

    With the unique combination of FM Mattsson’s world-leading electronics and thermostat technology. 
    The shower panels are available for a pre-mixed water system, handshower, battery operation and availible in two different surfaces. (stainless and matte white)

    Matte white: Art.no 9500-0702 RSK 8255854 NRF 4305205 VVS 723891210                                                                                

    Stainless steel: Art.no 9500-0700 RSK 8255826 NRF 4304879 VVS 723891204


    Specification
      • Shower panel with possibilities of wireless connection (subscription is required)
      • With hand shower and hose
      • With mixing valve
      • Battery operation, can be converted to mains operation
      • Connection up G1/2". Ball valve are ordered seperately
      • With solenoid valve
      • Programmable start button. Rinsing time from 10–60 seconds, (30 seconds is the factory preset)
      • Flush Timeout - safety shut-off to prevent flooding, maximum of 5 minutes
      • Jet angle adjustable +/- 5°
      • Flow limiter 9 l/min
      • Can be turned off by solenoid valve (eg for cleaning)
      • Stainless steel design with powder-coated casing. Standard colour white NCS S0500-N, Gloss 30, other colours and gloss levels available on request.
      • Low power consumption - Long life
      • Equipped with system for thermal disinfection against legionella
      • IP class sensor, IP67
      • Approved non-return valves, EN-Standard EN1717

        Installation:
      • Easy to change battery under the service cover without turning off the water supply
      • Mains operation requires installation of the AC adapter FMM S600132 power supply FMM S600129 alternatively transformer FMM S600128, plus extension cable FMM S600127

        Tronic WMS:
      • Note! Gateway and subscription or dongle are required for the WMS function
      • The following options are available with wireless connection to our Tronic WMS system:
      • Programmable rinsing time from 10–60 seconds, (30 seconds is the factory preset)
      • Selection of activation type:
        - Saving mode, set time, always flush at the same time, factory preset mode
        - Normal, rinsing time is extended if you press again before it stops
        - Switching mode, set time, reactivation interrupts flushing
      • Adjustable hygiene flushing, interval and rinsing time (in order to prevent stagnant water)
      • Logging of all flushings with point of time, water consumption and temperature for individual mixer or group of mixers (minimum, maximum and average values)
      • Battery monitoring
      • Built-in temperature measurements of mixed water temperature
      • Programmable temperature stop, the mixer will turn off directly at set maximum temperature
      • Initiate hot water rinsing
    Technical specification
    • Unique ref.95000700
    • Product familyShower panel
    • Product groupTronic
    • TypeObject (single object)
    • Date of publishing2022-06-16
    • Edition number1
    • Height (mm)140
    • Width (mm)225
    • Depth (mm)1180
    Related
    • Material mainAluminum
    • Material secondaryStainless steel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)81
    Classification
    • BIMobject CategorySanitary - Showers
    • ETIM CodeEC011613
    • ETIM NameShower column/panel
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2090
    • CSI UniFormat II TitleOther Plumbing Systems

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit